(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pit Workers' List Sign (Photo Case Type)

Pit Workers' List Sign (Photo Case Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 31,292.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
134-A
134-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

₹ 31,292.09

1 Piece(s) 9 Day(s) or more 4580284635243 755-4478 1 pc.

₹ 35,076.95

1 Piece(s) 9 Day(s) or more 4580284635250 755-4486 1 pc.

Basic Specifications

  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Material
    Aluminum resin complex plate
  • Display Content Details
    Pit Workers' List Table (In ⇔ Out)
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Mounting Method
    Top Sliding Hanging Type
  • Mount Specification
    2 Top Holes
  • Features
    Enables awareness of the status of staff entering the area.
  • Amount Of Content
    1 pc.

Product Description

[Applications]
Can check status of people working in tunnel and prevent accidents, etc.
[Features]
Can check status of workers by sliding name tags with photos.

Part Number
134-A
134-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

₹ 31,292.09

1 Piece(s) 9 Day(s) or more 4580284635243 755-4478 1 pc.

₹ 35,076.95

1 Piece(s) 9 Day(s) or more 4580284635250 755-4486 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon