(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FF Mirror for Elevator (for 3-Side Frame)

FF Mirror for Elevator (for 3-Side Frame)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 16,256.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FVL16A
FVL16B
FVL16C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code

₹ 16,256.82

1 Piece(s) 6 Day(s) or more 481-0635

₹ 16,256.82

1 Piece(s) 9 Day(s) or more 481-0643

₹ 16,256.82

1 Piece(s) 9 Day(s) or more 481-0651

Basic Specifications

  • Mirror Material
    Special Plastic
  • Application
    Indoor Only
  • Width(mm)
    145
  • Height(mm)
    205
  • Image Size (Curved Surface R)
    180
  • Features
    The product facilitates safe and efficient operations of doors without any door impact during a rush. It can provide a high quality service.
  • Specifications
    Tape Sealing type
  • Application
    For safety measures or prevention such as preventing accidentally getting pinched.

Product Description

[Features]
· Eliminates collisions with doors when people are hurrying, allowing safe and efficient operation. Facilitates the provision of high quality services.
[Applications]
· Safety measures and considerations such as preventing people from getting caught in elevators

Part Number
FVL16A
FVL16B
FVL16C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code

₹ 16,256.82

1 Piece(s) 6 Day(s) or more 481-0635

₹ 16,256.82

1 Piece(s) 9 Day(s) or more 481-0643

₹ 16,256.82

1 Piece(s) 9 Day(s) or more 481-0651

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1