(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Frame Curing Material, Shockless Cover【30-40 Pieces Per Package】

Frame Curing Material, Shockless Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 17,115.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
000001
000003
000004
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Width
(mm)
JAN Code Trusco Code

₹ 17,115.85

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more Blue Sky Blue 75~120 4560260211012 473-9086

₹ 20,715.07

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more Green - 90~200 4560260211029 473-9094

₹ 29,418.05

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more Yellow Lemon 110~260 4560260211036 473-9108

Basic Specifications

  • Mounting Method
    Other
  • Thickness (mm)
    10
  • Mounting details
    Embedded Type
  • Length(mm)
    1700
  • Application
    Can be used for protection of various spots such as columns, opening frame, window sash, handrails, single pipe scaffolding, etc.
  • Features
    The round shape easily fits to any object. Does not require tape for mounting and is easily removable. It is lightweight and can be easily cut. Various portions can be protected using the protection cover. As compared to things made up of PVC, the cover is scratch resistant, light in weight and impact resistant. No dioxin is generated even on incineration as the cover is made of polyethylene.

Product Description

[Features]
· Rounded shape, so it fits any item easily.
· No taping required. Easy to mount and remove. Light and easy to cut.
· Protective covering for a range of locations.
· More resistant to damage than vinyl chloride products, light, and very impact-resistant.
· Made of polyethylene, so it does not emit dioxins when burned.
[Applications]
· Covering a range of locations, including pillars, entrance frames, metallic frames, handrails and scaffold planks.

Part Number
000001
000003
000004
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Width
(mm)
JAN Code Trusco Code

₹ 17,115.85

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more Blue Sky Blue 75~120 4560260211012 473-9086

₹ 20,715.07

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more Green - 90~200 4560260211029 473-9094

₹ 29,418.05

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more Yellow Lemon 110~260 4560260211036 473-9108

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1