• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Safety Cushion (Corner Type) 30 Small Pieces

Safety Cushion (Corner Type) 30 Small Pieces【30 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Impact absorber material with excellent cushioning unlikely to tear.
[Applications]
· For hazard prevention at construction sites and factories.

Basic Specifications

  • Color
    Green
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    9
  • Length x Width x Height (mm)
    70×70×31
  • Color Details
    Olive Drab
  • JAN Code
    4989999398335
  • Trusco Code
    770-6006
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

30 Pieces Per Package

Part Number : T30AC-140
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 30 Pieces Per Package

Specificationtitle

  • Color
    Green
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    9
  • Length x Width x Height (mm)
    70×70×31
  • Color Details
    Olive Drab
  • JAN Code
    4989999398335
  • Trusco Code
    770-6006
  • Features
    Impact absorber material with excellent cushioning unlikely to tear.
  • Application
    For hazard prevention at construction sites and factories.
  • Accessory details
    Double-sided tape included
  • Mass(g)
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)