(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Barrier Line (For Cones) Replacement Tape

Barrier Line (For Cones) Replacement Tape

You can add up to 6 items to the comparison list.

Loading...

Specifications of TCC-BR-TA

  • Product Type
    Color Cone Options
  • Display Content
    Stripe
  • Length(m)
    5
  • JAN Code
    4989999367812
  • Trusco Code
    759-6383
  • Features
    Marking tape for barrier line.
  • Sheet Width(Width (mm))
    60
  • Seat thickness(Width (mm))
    0.1
  • Specifications
    Non-Adhesive
Part Number
TCC-BR-TA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 614.98

5 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Color Cone Options
  • Display Content
    Stripe
  • Length(m)
    5
  • JAN Code
    4989999367812
  • Trusco Code
    759-6383
  • Features
    Marking tape for barrier line.
  • Sheet Width(Width (mm))
    60
  • Seat thickness(Width (mm))
    0.1
  • Specifications
    Non-Adhesive

Product Description

[Features]
· Marking tape for barrier line.

Specifications of TCC-BR-TA

  • Product Type
    Color Cone Options
  • Display Content
    Stripe
  • Length(m)
    5
  • JAN Code
    4989999367812
  • Trusco Code
    759-6383
  • Features
    Marking tape for barrier line.
  • Sheet Width(Width (mm))
    60
  • Seat thickness(Width (mm))
    0.1
  • Specifications
    Non-Adhesive
Part Number
TCC-BR-TA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 614.98

5 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon