• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cone sign TS

Cone sign TS

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Can be attached to cones in a single action.
· Clearly visible large font display.
· Lightweight and soft, corner-less design.
[Applications]
· For displaying signs using cones.

Basic Specifications

Part Number
Display Content

Refine by

  • Caution: Uneven surface ahead
  • Keep out
  • Mind Your Head
  • Pedestrian path
  • White, Plain
  • Clear
JAN Code

Refine by

  • 4580284635007
  • 4580284635014
  • 4580284635021
  • 4580284635038
  • 4580284635069
  • Clear
Trusco Code

Refine by

  • 755-4974
  • 755-4966
  • 755-4958
  • 755-4940
  • 755-4931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Keep out
4580284635007
755-4931
6 Day(s) or more
-

Part Number : TS-1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Width x Height(mm)
    300×500
  • Display Content
    Keep out
  • JAN Code
    4580284635007
  • Trusco Code
    755-4931
  • Application
    For signboards using a cone.
  • Features
    Attaches to the cone with one touch. Large, easy to see and understand printing. Lightweight, soft design, without sharp corners.
Caution: Uneven surface ahead
4580284635014
755-4940
6 Day(s) or more
-

Part Number : TS-2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Width x Height(mm)
    300×500
  • Display Content
    Caution: Uneven surface ahead
  • JAN Code
    4580284635014
  • Trusco Code
    755-4940
  • Application
    For signboards using a cone.
  • Features
    Attaches to the cone with one touch. Large, easy to see and understand printing. Lightweight, soft design, without sharp corners.
Mind Your Head
4580284635021
755-4958
6 Day(s) or more
-

Part Number : TS-3
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Width x Height(mm)
    300×500
  • Display Content
    Mind Your Head
  • JAN Code
    4580284635021
  • Trusco Code
    755-4958
  • Application
    For signboards using a cone.
  • Features
    Attaches to the cone with one touch. Large, easy to see and understand printing. Lightweight, soft design, without sharp corners.
Pedestrian path
4580284635038
755-4966
6 Day(s) or more
-

Part Number : TS-4
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Width x Height(mm)
    300×500
  • Display Content
    Pedestrian path
  • JAN Code
    4580284635038
  • Trusco Code
    755-4966
  • Application
    For signboards using a cone.
  • Features
    Attaches to the cone with one touch. Large, easy to see and understand printing. Lightweight, soft design, without sharp corners.
White, Plain
4580284635069
755-4974
6 Day(s) or more
-

Part Number : TS-99W
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Width x Height(mm)
    300×500
  • Display Content
    White, Plain
  • JAN Code
    4580284635069
  • Trusco Code
    755-4974
  • Application
    For signboards using a cone.
  • Features
    Attaches to the cone with one touch. Large, easy to see and understand printing. Lightweight, soft design, without sharp corners.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)