• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Caterpyrun Untied Shoelaces

Caterpyrun Untied Shoelaces

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (2 pcs)
  • Clear
Collar

Refine by

  • White Type
  • Green
  • Yellows
  • Clear
Color Details

Refine by

  • Caterpy Green
  • Lemon Yellow
  • Silk white
  • Clear
JAN Code

Refine by

  • 4544446991448
  • 4544446991479
  • 4544446991523
  • Clear
Trusco Code

Refine by

  • 776-3883
  • 776-3867
  • 776-3841
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 pcs)
Green
Caterpy Green
4544446991523
776-3841
6 Day(s) or more
-

Part Number : N75-7CG
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Related Item
  • Collar
    Green
  • Other
    Option
  • Color Details
    Caterpy Green
  • JAN Code
    4544446991523
  • Trusco Code
    776-3841
  • Specifications
    Low-top shoe
  • Material
    Nylon, Rubber
1 Set (2 pcs)
Yellows
Lemon Yellow
4544446991479
776-3867
6 Day(s) or more
-

Part Number : N75-7LY
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Related Item
  • Collar
    Yellows
  • Other
    Option
  • Color Details
    Lemon Yellow
  • JAN Code
    4544446991479
  • Trusco Code
    776-3867
  • Specifications
    Low-top shoe
  • Material
    Nylon, Rubber
1 Set (2 pcs)
White Type
Silk white
4544446991448
776-3883
6 Day(s) or more
-

Part Number : N75-7SW
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Set (2 pcs)

Specificationtitle

  • Product Type
    Related Item
  • Collar
    White Type
  • Other
    Option
  • Color Details
    Silk white
  • JAN Code
    4544446991448
  • Trusco Code
    776-3883
  • Specifications
    Low-top shoe
  • Material
    Nylon, Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●[Untied shoelaces] that the tightness can be freely adjusted and fixed.
●Elasticity that stretches and shrinks like a rubber string and the bulge of the bump shape enhances the fit.

Specification

●Compatible Shoe:Low Shoes
●Total Length(cm):75
●SPQ(set):12
●2 Pieces per set

Materials

●Nylon, Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)