(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Insole (Honeycomb Structure)

Replacement Insole (Honeycomb Structure)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of INSOLE-002-L

  • Product Model
    Related products
  • Color
    Multicolor
  • Other
    Option
  • Size
    26.0~28.0cm
  • JAN Code
    4957520610225
  • Trusco Code
    375-2801
  • Standard weight(g)
    48
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set
Part Number
INSOLE-002-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 934.31

1 Piece(s) 5 Day(s) or more 1 Set

Basic Specifications

  • Product Model
    Related products
  • Color
    Multicolor
  • Other
    Option
  • Size
    26.0~28.0cm
  • JAN Code
    4957520610225
  • Trusco Code
    375-2801
  • Standard weight(g)
    48
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set

Product Description

[Features]
· An arch cushion to support the arches.
· Antibacterial and deodorizing treatments in the shoes keep them fresh and clean.
· Impact absorption pad in the heel.
· Honeycomb structure provides excellent breathability.
[Applications]
· For transport, warehousing and other general work operations.

Specifications of INSOLE-002-L

  • Product Model
    Related products
  • Color
    Multicolor
  • Other
    Option
  • Size
    26.0~28.0cm
  • JAN Code
    4957520610225
  • Trusco Code
    375-2801
  • Standard weight(g)
    48
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set
Part Number
INSOLE-002-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 934.31

1 Piece(s) 5 Day(s) or more 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon