(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Replacement Insole

Replacement Insole

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of INSOLE-001-M

  • Product Model
    Related products
  • Color
    White series
  • Other
    Option
  • Size
    23.5~25.5cm
  • JAN Code
    4957520610119
  • Trusco Code
    375-2798
  • Standard weight(g)
    35
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set
Part Number
INSOLE-001-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 645.99

1 Piece(s) 5 Day(s) or more 1 Set

Basic Specifications

  • Product Model
    Related products
  • Color
    White series
  • Other
    Option
  • Size
    23.5~25.5cm
  • JAN Code
    4957520610119
  • Trusco Code
    375-2798
  • Standard weight(g)
    35
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set

Product Description

[Features]
· Molded cup insole with shock absorbing pad on the heel that firmly but gently supports walking pace.
· Ventilation holes reduce sweat and steaming, keeping them refreshed.
[Applications]
· For transport, warehousing and other general work operations.

Specifications of INSOLE-001-M

  • Product Model
    Related products
  • Color
    White series
  • Other
    Option
  • Size
    23.5~25.5cm
  • JAN Code
    4957520610119
  • Trusco Code
    375-2798
  • Standard weight(g)
    35
  • Specifications
    Materials: Ethylene Vinyl Acetate(EVA)
  • Quantity
    1 Set
Part Number
INSOLE-001-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 645.99

1 Piece(s) 5 Day(s) or more 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1