Cross Molded Sandals Gray/Navy

Cross Molded Sandals Gray/Navy

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Easy maintenance and can be roughly washed. Easy to walk in, tough sandals.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Color

Refine by

  • Black
  • Blue Type
  • Clear
Color Details

Refine by

  • Gray
  • Navy
  • Clear
Size Details

Refine by

  • L
  • M
  • Clear
JAN Code

Refine by

  • 4989999370829
  • 4989999370843
  • 4989999370850
  • Clear
Trusco Code

Refine by

  • 762-0721
  • 762-0713
  • 762-0705
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
Blue Type
Navy
L
4989999370850
762-0705
6 Day(s) or more
-

Part Number : TECS-L-NB
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Toe box
    NA
  • Upper Type
    Without String
  • Color
    Blue Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    No Standard
  • Color Details
    Navy
  • Size Details
    L
  • JAN Code
    4989999370850
  • Trusco Code
    762-0705
  • Material
    ● Polyvinyl chloride (PVC)
1 Pairs
Black
Gray
M
4989999370829
762-0713
6 Day(s) or more
-

Part Number : TECS-M-GY
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Toe box
    NA
  • Upper Type
    Without String
  • Color
    Black
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    No Standard
  • Color Details
    Gray
  • Size Details
    M
  • JAN Code
    4989999370829
  • Trusco Code
    762-0713
  • Material
    ● Polyvinyl chloride (PVC)
1 Pairs
Blue Type
Navy
M
4989999370843
762-0721
6 Day(s) or more
-

Part Number : TECS-M-NB
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Toe box
    NA
  • Upper Type
    Without String
  • Color
    Blue Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    No Standard
  • Color Details
    Navy
  • Size Details
    M
  • JAN Code
    4989999370843
  • Trusco Code
    762-0721
  • Material
    ● Polyvinyl chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)