(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Anti-Static Work Shoes (Hook & Loop Fastener Type)

Anti-Static Work Shoes (Hook & Loop Fastener Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,180.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA61-22.0
CA61-22.5
CA61-23.0
CA61-25.0
CA61-25.5
CA61-29.0
CA-61-23.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

₹ 4,180.27

1 Piece(s) 5 Day(s) or more 22 4957520452405 298-2960 315 1 Pair

₹ 4,187.29

1 Piece(s) 5 Day(s) or more 22.5 4957520452412 298-2978 330 1 Pair

₹ 4,194.33

1 Piece(s) 5 Day(s) or more 23 4957520452429 298-2986 345 1 Pair

₹ 4,222.36

1 Piece(s) 5 Day(s) or more 25 4957520452337 298-3028 405 1 Pair

₹ 4,230.75

1 Piece(s) 5 Day(s) or more 25.5 4957520452344 298-3036 420 1 Pair

₹ 4,281.20

1 Piece(s) 5 Day(s) or more 29 4957520452399 298-3087 525 1 Pair

₹ 4,193.27

1 Piece(s) 5 Day(s) or more 23.5 4957520452306 298-2994 360 1 Pair

Basic Specifications

Product Description

[Features]
· Lightweight.
· The insole incorporates a conductive fabric that is comfortable to the touch.
· The airbag in the sole is effective in reducing leg fatigue.
· Equipped with anti-static function.

Part Number
CA61-22.0
CA61-22.5
CA61-23.0
CA61-25.0
CA61-25.5
CA61-29.0
CA-61-23.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

₹ 4,180.27

1 Piece(s) 5 Day(s) or more 22 4957520452405 298-2960 315 1 Pair

₹ 4,187.29

1 Piece(s) 5 Day(s) or more 22.5 4957520452412 298-2978 330 1 Pair

₹ 4,194.33

1 Piece(s) 5 Day(s) or more 23 4957520452429 298-2986 345 1 Pair

₹ 4,222.36

1 Piece(s) 5 Day(s) or more 25 4957520452337 298-3028 405 1 Pair

₹ 4,230.75

1 Piece(s) 5 Day(s) or more 25.5 4957520452344 298-3036 420 1 Pair

₹ 4,281.20

1 Piece(s) 5 Day(s) or more 29 4957520452399 298-3087 525 1 Pair

₹ 4,193.27

1 Piece(s) 5 Day(s) or more 23.5 4957520452306 298-2994 360 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1