(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antistatic Super Safety Shoes (Hook & Loop Fastener Type) 85111

Antistatic Super Safety Shoes (Hook & Loop Fastener Type) 85111

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,646.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Oil Resistant
    Included
  • Color
    Blue series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Glass Fiber
  • Standard Equivalent Product
    JSAA Class B Certified
  • Color Details
    Navy
  • Pressure-resistant load
    4.5kN
  • Specifications
    6.3 X 10 [[to the 7th Power]] Ω (When Measuring at 0°C)
  • Amount Of Content
    1 Pair

Product Description

JSAA-certified high performance electrostatic shoes.
[Features]
· Electrostatic, anti-static shoes, manufactured to be JSAA certified for use in electronic equipment and precision instrument manufacturing plants.
· Lightweight resin toe box, with Magic Tape fasteners for ease of putting on and taking off.
· With plastic stabilizer providing excellent stability.
· Super lightweight. Oil-resistant rubber sole.
[Applications]
· Ideal for light work sites that need to avoid static electricity.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language