(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Work Shoes for High Altitude Akitabi

Work Shoes for High Altitude Akitabi

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,779.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT207-23.5
AT207-24.0
AT207-24.5
AT207-25.0
AT207-25.5
AT207-26.0
AT207-26.5
AT207-27.0
AT207-27.5
AT207-28.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

₹ 11,779.91

1 Piece(s) 5 Day(s) or more 23.5 4930650254248 771-2987 1 Pair

₹ 11,785.02

1 Piece(s) 5 Day(s) or more 24 4930650254255 771-2995 1 Pair

₹ 11,790.15

1 Piece(s) 5 Day(s) or more 24.5 4930650254262 771-3002 1 Pair

₹ 11,795.27

1 Piece(s) 5 Day(s) or more 25 4930650254279 771-3011 1 Pair

₹ 11,799.07

1 Piece(s) 12 Day(s) or more 25.5 4930650254286 771-3029 1 Pair

₹ 11,813.09

1 Piece(s) 5 Day(s) or more 26 4930650254293 771-3037 1 Pair

₹ 11,827.11

1 Piece(s) 5 Day(s) or more 26.5 4930650254309 771-3045 1 Pair

₹ 11,842.49

1 Piece(s) 5 Day(s) or more 27 4930650254316 771-3053 1 Pair

₹ 11,858.44

1 Piece(s) 5 Day(s) or more 27.5 4930650254323 771-3061 1 Pair

₹ 11,878.91

1 Piece(s) 5 Day(s) or more 28 4930650254330 771-3070 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Knitted shoes
  • Antistatic Function
    NA
  • Upper Type
    Hook & Loop Fastener
  • Oil Resistance
    NA
  • Collar
    Black
  • Standard
    No Standard
  • Toe box
    Available
  • Detailed colors
    Black
  • Material: arch cover
    Leather - Chrome Leather (embossed soft) + Cotton (2-ply weave)
  • Material: Bottom
    Rubber
  • Material: tip core
    Made of Steel
  • Foot width size
    EEE
  • Amount Of Content
    1 Pair

Product Description

[Features]
·The elastic instep rubber belt fits securely around the ankle.
·It uses a lightweight candy rubber sole with a light feel.
[Applications]
· For work at height.

Part Number
AT207-23.5
AT207-24.0
AT207-24.5
AT207-25.0
AT207-25.5
AT207-26.0
AT207-26.5
AT207-27.0
AT207-27.5
AT207-28.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

₹ 11,779.91

1 Piece(s) 5 Day(s) or more 23.5 4930650254248 771-2987 1 Pair

₹ 11,785.02

1 Piece(s) 5 Day(s) or more 24 4930650254255 771-2995 1 Pair

₹ 11,790.15

1 Piece(s) 5 Day(s) or more 24.5 4930650254262 771-3002 1 Pair

₹ 11,795.27

1 Piece(s) 5 Day(s) or more 25 4930650254279 771-3011 1 Pair

₹ 11,799.07

1 Piece(s) 12 Day(s) or more 25.5 4930650254286 771-3029 1 Pair

₹ 11,813.09

1 Piece(s) 5 Day(s) or more 26 4930650254293 771-3037 1 Pair

₹ 11,827.11

1 Piece(s) 5 Day(s) or more 26.5 4930650254309 771-3045 1 Pair

₹ 11,842.49

1 Piece(s) 5 Day(s) or more 27 4930650254316 771-3053 1 Pair

₹ 11,858.44

1 Piece(s) 5 Day(s) or more 27.5 4930650254323 771-3061 1 Pair

₹ 11,878.91

1 Piece(s) 5 Day(s) or more 28 4930650254330 771-3070 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1