(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Shape | Instep cover type | Antistatic shoes | Oil Resistant | Color | Size (cm) |
Standard | Toecap | Color Detail | Material (Upper) | Material (Bottom) | Material (Toe Box) | JAN Code | Trusco Code | Product type | Toe box | Shape | Oil resistance | Antistatic function | Upper cover type | Color | Size (cm) |
JAN code | Color detail | Trusco code | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 | Foot Width | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,645.18 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 24.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887254 | 760-0658 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 660 | 1 Pair | ||
₹ 3,664.35 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 25 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887261 | 760-0666 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 700 | 1 Pair | ||
₹ 3,673.25 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 25.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887278 | 760-0674 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 720 | 1 Pair | ||
₹ 3,692.40 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 26 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887285 | 760-0682 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 760 | 1 Pair | ||
₹ 3,702.65 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 26.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887292 | 760-0691 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 780 | 1 Pair | ||
₹ 3,720.47 |
1 Piece(s) | 6 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 27 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887308 | 760-0704 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 820 | 1 Pair | ||
₹ 3,730.75 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 28 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887322 | 760-0712 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 840 | 1 Pair | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | Black type | 29 | 4982841887346 | Black | 785-6351 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 23 | 4982841886226 | White | 785-6377 | EEE | 580.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 23.5 | 4982841886233 | White | 785-6385 | EEE | 620.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 24 | 4982841886240 | White | 785-6393 | EEE | 640.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 3,645.18 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 24.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886257 | 760-0721 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 660 | 1 Pair | ||
₹ 3,664.35 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 25 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886264 | 760-0739 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 700 | 1 Pair | ||
₹ 3,673.25 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 25.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886271 | 760-0747 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 720 | 1 Pair | ||
₹ 3,692.40 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 26 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886288 | 760-0755 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 760 | 1 Pair | ||
₹ 3,702.65 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 26.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886295 | 760-0763 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 780 | 1 Pair | ||
₹ 3,720.47 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 27 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886301 | 760-0771 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 820 | 1 Pair | ||
₹ 3,730.75 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 28 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886325 | 760-0780 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 840 | 1 Pair | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 29 | 4982841886349 | White | 785-6407 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 30 | 4982841886356 | White | 785-6415 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Shape | Instep cover type | Antistatic shoes | Oil Resistant | Color | Size (cm) |
Standard | Toecap | Color Detail | Material (Upper) | Material (Bottom) | Material (Toe Box) | JAN Code | Trusco Code | Product type | Toe box | Shape | Oil resistance | Antistatic function | Upper cover type | Color | Size (cm) |
JAN code | Color detail | Trusco code | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 | Foot Width | Weight (g) |
Quantity |
---|
Work shoes that can be worn with the heel pushed down, for interior work and the moving and transport industries.
[Features]
· Perfect fit even when worn while stepping on the heel collar. Ideal for work requiring frequent wearing and removal of shoes.
· With a guard to protect the toes from toe box impact shocks.
· With an easy-to-bend, durable rubber heel, the shoes have good fit and are easy to walk in even with the heel collar collapsed.
· Excellent breathability with nylon mesh on both sides.
· Partially covered with reflective materials to improve safety at night and in the early morning.
[Applications]
· For general work. Can be worn with the heel collapsed, so they are ideal for interior work and the moving business.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Shape | Instep cover type | Antistatic shoes | Oil Resistant | Color | Size (cm) |
Standard | Toecap | Color Detail | Material (Upper) | Material (Bottom) | Material (Toe Box) | JAN Code | Trusco Code | Product type | Toe box | Shape | Oil resistance | Antistatic function | Upper cover type | Color | Size (cm) |
JAN code | Color detail | Trusco code | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 | Foot Width | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,645.18 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 24.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887254 | 760-0658 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 660 | 1 Pair | ||
₹ 3,664.35 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 25 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887261 | 760-0666 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 700 | 1 Pair | ||
₹ 3,673.25 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 25.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887278 | 760-0674 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 720 | 1 Pair | ||
₹ 3,692.40 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 26 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887285 | 760-0682 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 760 | 1 Pair | ||
₹ 3,702.65 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 26.5 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887292 | 760-0691 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 780 | 1 Pair | ||
₹ 3,720.47 |
1 Piece(s) | 6 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 27 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887308 | 760-0704 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 820 | 1 Pair | ||
₹ 3,730.75 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | Black series | 28 | Without standards | Included | Black | Synthetic Leather + Mesh | Rubber | Plastic | 4982841887322 | 760-0712 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 840 | 1 Pair | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | Black type | 29 | 4982841887346 | Black | 785-6351 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 23 | 4982841886226 | White | 785-6377 | EEE | 580.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 23.5 | 4982841886233 | White | 785-6385 | EEE | 620.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 24 | 4982841886240 | White | 785-6393 | EEE | 640.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 3,645.18 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 24.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886257 | 760-0721 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 660 | 1 Pair | ||
₹ 3,664.35 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 25 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886264 | 760-0739 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 700 | 1 Pair | ||
₹ 3,673.25 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 25.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886271 | 760-0747 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 720 | 1 Pair | ||
₹ 3,692.40 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 26 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886288 | 760-0755 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 760 | 1 Pair | ||
₹ 3,702.65 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 26.5 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886295 | 760-0763 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 780 | 1 Pair | ||
₹ 3,720.47 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 27 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886301 | 760-0771 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 820 | 1 Pair | ||
₹ 3,730.75 |
1 Piece(s) | 5 Day(s) or more | Work shoes | Low shoes | Without laces | x | None | White series | 28 | Without standards | Included | White | Synthetic Leather + Mesh | Rubber | Plastic | 4982841886325 | 760-0780 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EEE | 840 | 1 Pair | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 29 | 4982841886349 | White | 785-6407 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - | ||
₹ 4,241.33 |
1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Safety Shoes | Yes | Short shoes | none | none | No string | White type | 30 | 4982841886356 | White | 785-6415 | EEE | 880.000 | Toe guard | Upper material: synthetic leather + mesh | Sole material: Rubber | - | - | - |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Shape | Instep cover type | Antistatic shoes | Oil Resistant | Color | Size (cm) |
Standard | Toecap | Color Detail | Material (Upper) | Material (Bottom) | Material (Toe Box) | JAN Code | Trusco Code | Product type | Toe box | Shape | Oil resistance | Antistatic function | Upper cover type | Color | Size (cm) |
JAN code | Color detail | Trusco code | Foot width size | Weight (g) | Material 1 | Materials 2 | Material 3 | Foot Width | Weight (g) |
Quantity |
---|
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Copyright © MISUMI Corporation All Rights Reserved.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy