(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nurse Walker 202 FMN202

Nurse Walker 202 FMN202

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,495.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FMN202.01-21.5
FMN202.01-22.0
FMN202.01-22.5
FMN202.01-23.0
FMN202.01-23.5
FMN202.01-24.0
FMN202.01-24.5
FMN202.01-25.0
FMN202.01-25.5
FMN202.01-26.0
FMN202.01-27.0
FMN202.01-27.5
FMN202.01-28.0
FMN202.01-29.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 21.5 4548538160675 751-9885 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22 4548538160682 751-9893 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22.5 4548538160699 751-9907 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23 4548538160705 751-9915 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23.5 4548538160712 751-9923 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 24 4548538160729 751-9931 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 24.5 4548538160736 751-9940 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25 4548538160743 751-9958 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25.5 4548538160750 751-9966 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26 4548538160767 751-9974 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27 4548538160781 751-9991 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 27.5 4548538160798 752-0018 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 28 4548538160804 752-0026 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 29 4548538160811 752-0034 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

Basic Specifications

  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Collar
    White Type
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    White
  • Foot width size
    EEE
  • Mass(g)
    Around 450 g (Measuring 26.5 cm)
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body / Artificial Leather + Synthetic Fiber
  • 1 Pair

Product Description

Easy to put on and take off, these belt-type work shoes are also appropriate for men.
[Features]
· Sole is synthetic rubber.
· A basic model that has been in high demand from the nursing work environment.
[Applications]
· Ideal for medical and nursing care facilities.

Part Number
FMN202.01-21.5
FMN202.01-22.0
FMN202.01-22.5
FMN202.01-23.0
FMN202.01-23.5
FMN202.01-24.0
FMN202.01-24.5
FMN202.01-25.0
FMN202.01-25.5
FMN202.01-26.0
FMN202.01-27.0
FMN202.01-27.5
FMN202.01-28.0
FMN202.01-29.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 21.5 4548538160675 751-9885 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22 4548538160682 751-9893 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22.5 4548538160699 751-9907 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23 4548538160705 751-9915 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23.5 4548538160712 751-9923 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 24 4548538160729 751-9931 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 24.5 4548538160736 751-9940 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25 4548538160743 751-9958 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25.5 4548538160750 751-9966 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26 4548538160767 751-9974 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27 4548538160781 751-9991 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 27.5 4548538160798 752-0018 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 28 4548538160804 752-0026 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 29 4548538160811 752-0034 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list