(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nurse Walker 201 FMN201

Nurse Walker 201 FMN201

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 6,495.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
FMN201.0113-22.0
FMN201.0113-22.5
FMN201.0113-23.0
FMN201.0113-23.5
FMN201.0113-24.0
FMN201.0113-24.5
FMN201.0113-25.0
FMN201.0113-25.5
FMN201.0113-26.0
FMN201.0113-26.5
FMN201.0113-27.0
FMN201.0113-27.5
FMN201.0113-28.0
FMN201.0113-29.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22 4968509040421 751-9745 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22.5 4968509040438 751-9753 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23 4968509040445 751-9761 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23.5 4968509040452 751-9770 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 24 4968509040469 751-9788 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 24.5 4968509040476 751-9796 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25 4968509040483 751-9800 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 25.5 4968509040490 751-9818 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26 4968509040506 751-9826 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26.5 4968509040513 751-9834 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27 4968509040520 751-9842 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27.5 4968509040537 751-9851 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 28 4968509040544 751-9869 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 29 4968509040551 751-9877 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Collar
    White Type
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    White x Light Gray
  • Foot width size
    EEE
  • Mass(g)
    Around 450 g (Measuring 26.5 cm)
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body / Artificial Leather + Synthetic Fiber
  • 1 Pair

Product Description

Laced work shoes provide an easy fit even for those with high insteps or wide feet.
[Features]
· Sporty type with stripes suitable for wear with pants.
· Sole: synthetic rubber.
[Applications]
· Ideal for medical and nursing care facilities.

Part Number
FMN201.0113-22.0
FMN201.0113-22.5
FMN201.0113-23.0
FMN201.0113-23.5
FMN201.0113-24.0
FMN201.0113-24.5
FMN201.0113-25.0
FMN201.0113-25.5
FMN201.0113-26.0
FMN201.0113-26.5
FMN201.0113-27.0
FMN201.0113-27.5
FMN201.0113-28.0
FMN201.0113-29.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22 4968509040421 751-9745 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 22.5 4968509040438 751-9753 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23 4968509040445 751-9761 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 23.5 4968509040452 751-9770 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 24 4968509040469 751-9788 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 24.5 4968509040476 751-9796 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 25 4968509040483 751-9800 1 Pair

₹ 6,495.07

1 Piece(s) 8 Day(s) or more 25.5 4968509040490 751-9818 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26 4968509040506 751-9826 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 26.5 4968509040513 751-9834 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27 4968509040520 751-9842 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 27.5 4968509040537 751-9851 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 28 4968509040544 751-9869 1 Pair

₹ 6,495.07

1 Piece(s) 5 Day(s) or more 29 4968509040551 751-9877 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

Loading...

Nurse Walker 201 FMN201

Nurse Walker 201 FMN201

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 6,495.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language