(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Care Walker 700 FMC700

Care Walker 700 FMC700

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,191.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    Hook & Loop Fasterner
  • Oil Resistance
    NA
  • Collar
    White Type
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    Ivory X Silver
  • Foot width size
    EE
  • Mass(g)
    Around 490 g (Measuring 26.5 cm)
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Body / Artificial Leather + Synthetic Fiber
  • 1 Pair

Product Description

Work shoes that are easy to get on and off in emergencies.
[Features]
· Low-cut heel.
· Designed not to come off easily during normal walking.
· Shoe sole is made of synthetic rubber.
[Applications]
· Ideal for nursing care facilities.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list