(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For Asphalt Pavement HSK207

For Asphalt Pavement HSK207

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 12,555.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Knitted shoes
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Collar
    Black
  • Standard
    No Standard
  • Toe box
    Available
  • Detailed colors
    Black
  • Material: arch cover
    Leather - Chrome Leather + Synthetic Leather
  • Material: Bottom
    Rubber
  • Material: tip core
    Made of Steel
  • Foot width size
    EEE
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Improved fit with genuine leather soft tongue
·Easy to put on and take off with the front Velcro.
·R-shaped edge that reduces adhesion of asphalt
·A sole pattern that suppresses unevenness. Made it difficult to leave footprints
Uses rubber cuffs to keep dust out
·Comes with a fluorescent reflective patch for peace of mind during nighttime work
·VP manufacturing sole that is hard to peel off
·A multi-layered structure of heat insulating material that blocks the heat of the asphalt
·It is a braided type that can be tightened and loosened freely.
[Applications]
·For asphalt paving work

Loading...

Product Specifications

Features

●Insulation double structure incorporated into the sole cuts off asphalt heat.
●Tightening swivel knit type.

Usage

●For asphalt paving work.

Specification

●Oil resistant/heat resistant bottom
●Color: Black
●Foot width size:EEE

Materials

●Leather instep: Upper: Chrome-tanned cowhide leather + artificial leather
●Toe cap: Steel
●Shoe soles: Rubber
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list