(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Shoes 85129

Safety Shoes 85129

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,995.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel
  • Standard Equivalent Product
    JSAA Class A Certified
  • Color Details
    Black
  • Pressure-resistant load
    10kN
  • Amount Of Content
    1 Pair

Product Description

Quarter-cut work shoes that wear stylishly.
[Features]
· Midway between low-cut and mid-cut, these quarter-cut shoes combine both mobility and safety.
· Easily scuffed toe and heel areas are reinforced with highly durable PVC material.
· A design that features style
· Unique spiny nubs grip the ground to prevent slippage.
· The red sole design motif "X" emphasizes individuality.
· Incorporates the string pocket which prevents snagging or loosening of shoelaces and improves work safety.
[Applications]
· Convenient for a wide range of activities from hard work such as at civil engineering and building sites, to farming and daily wear.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list