Loading...

Ventilated Lightweight Pro Sneakers Mandom Safety Light (slip-on type) Lime / Gray

Brand :
MARUGO

Caution

    Product Description

    Ultra-lightweight safety sneaker weighing less than 300 g for each foot (26.0 cm).
    [Features]
    · Ultra-lightweight (about 580 g per pair) professional sneaker. Uses an ultra-lightweight sole. Available in wide (4E) sizes.
    · From the heel grip to liftoff, it grips along the moving center of gravity line as you walk.
    · Achieves weight reduction while maintaining durability and safety.
    · Incorporates an oil-resistant bottom so the shoe can be used with confidence, and does not easily deteriorate even on oily floor surfaces.
    · Class A certified protective sneaker product.
    · Resin mesh provides excellent breathability. Mesh fabric promotes air circulation directly to the inside of the shoes, keeping the inside fresh and clean.
    [Applications]
    · For general work, shipping and warehousing, etc. Ideal for daily use.