- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Performance Safety Shoes Charcoal Gray/Silver
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
Size |
JAN Code |
Trusco Code |
Mass (g) |
Contents |
|
₹ 4,044.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
24.5 |
24.5 |
4524851294457 |
366-1997 |
745 |
1 Pair |
|
₹ 4,049.45
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
25 |
4524851294464 |
366-2004 |
755 |
1 Pair |
|
₹ 4,053.25
|
1 Piece(s)
|
|
5 Day(s) or more
|
25.5 |
25.5 |
4524851294471 |
366-2012 |
765 |
1 Pair |
|
₹ 4,061.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
26 |
4524851294488 |
366-2021 |
780 |
1 Pair |
|
₹ 4,070.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
26.5 |
26.5 |
4524851294495 |
366-2039 |
800 |
1 Pair |
|
₹ 4,079.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
27 |
27 |
4524851294501 |
366-2047 |
820 |
1 Pair |
|
₹ 4,089.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
28 |
28 |
4524851294518 |
366-2055 |
840 |
1 Pair |
Basic Specifications
-
- Product Model
- Work shoes
-
- Shape
- Low shoes
-
- Antistatic shoes
- ○
-
- Instep cover type
- With laces
-
- Oil Resistant
- Included
-
- Color
- Blue series
-
- Standard
- JSAA standard product
-
- Toecap
- Included
-
- Color Combination
- Navy/Silver
-
- Material: Back Cover
- Synthetic Leather
-
- Material: Sole
- Ethylene Vinyl Acetate (EVA) + Synthetic Rubber (Oil-resistant Rubber)
-
- Material: Toecap
- Made of Steel
-
- Specifications
- JSAA Class A Certified
-
- Specification 1
- JIS T 8101 S Class Equivalent
-
- Specification 2
- With Spare String
-
- Foot Width (Foot Circumference) Measurement based on JIS Standard
- EEE
-
- Contents
- 1 Pair
Product Description
[Features]
· Excellent electrostatic and oil resistance.
· Slip-resistant rubber bottom sole.
· Available in women's sizes.
[Applications]
· A general purpose work shoe for indoor and outdoor work.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
Size |
JAN Code |
Trusco Code |
Mass (g) |
Contents |
|
₹ 4,044.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
24.5 |
24.5 |
4524851294457 |
366-1997 |
745 |
1 Pair |
|
₹ 4,049.45
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
25 |
4524851294464 |
366-2004 |
755 |
1 Pair |
|
₹ 4,053.25
|
1 Piece(s)
|
|
5 Day(s) or more
|
25.5 |
25.5 |
4524851294471 |
366-2012 |
765 |
1 Pair |
|
₹ 4,061.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
26 |
4524851294488 |
366-2021 |
780 |
1 Pair |
|
₹ 4,070.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
26.5 |
26.5 |
4524851294495 |
366-2039 |
800 |
1 Pair |
|
₹ 4,079.44
|
1 Piece(s)
|
|
5 Day(s) or more
|
27 |
27 |
4524851294501 |
366-2047 |
820 |
1 Pair |
|
₹ 4,089.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
28 |
28 |
4524851294518 |
366-2055 |
840 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy