(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cut-Resistant Gloves Cut Resist Inner Long Type

Cut-Resistant Gloves Cut Resist Inner Long Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 959.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
135-LL
135-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 964.18

3 Piece(s) 5 Day(s) or more LL 24.2 5.9 4907026013570 480-0672 42 1 Pair

₹ 959.82

3 Piece(s) 5 Day(s) or more S 21.0 5.5 4907026013525 480-0699 34 1 Pair

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    White
  • Around Palm(cm)
    16
  • Thickness(mm)
    1.4
  • Surface Material
    High Strength Polyethylene
  • Inner Lining Material
    Nylon, Spandex
  • Specification Details
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair

Product Description

[Features]
· These knit gloves are made primarily of high strength polyethylene fiber, producing under gloves with excellent cut resistance.
· Long type that covers the cuffs.
[Applications]
· Food processing, glass industry, etc.
· Automotive assembly.
· Handling steel plates, thin plates and aluminum material.
· Handling glass products.
· Restaurant industry and supermarket kitchen work.

Part Number
135-LL
135-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 964.18

3 Piece(s) 5 Day(s) or more LL 24.2 5.9 4907026013570 480-0672 42 1 Pair

₹ 959.82

3 Piece(s) 5 Day(s) or more S 21.0 5.5 4907026013525 480-0699 34 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon