Loading...

Incision-Resistant Gloves, Cut-Resistant Gloves, K-10G Kevlar® Cotton Work Gloves, 10 Pairs Thickness (mm) 1.1

Brand :
TWARON

Caution

    Product Description

    [Features]
    · The gloves use Kevlar fibers for excellent cut resistance and abrasion resistance.
    · The material is heat resistant, flame retardant (self-extinguishing) and has other excellent heat properties.
    · Thin type with excellent workability.
    [Applications]
    · Automotive.
    · Metalworking.
    [Materials]
    · Kevlar fiber

    Incision-Resistant Gloves, Cut-Resistant Gloves, K-10G Kevlar® Cotton Work Gloves, 10 Pairs Thickness (mm) 1.1 | TWARON | MISUMI India