(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nitrile Rubber Gloves, Disposable Gloves TouchNTuff (100 Pieces)

Nitrile Rubber Gloves, Disposable Gloves TouchNTuff (100 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO92-670-L

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.3
  • JAN Code
    4907026196761
  • Trusco Code
    495-4696
  • Mass(g)
    1000
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Material Quality
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
NO92-670-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,084.89

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.3
  • JAN Code
    4907026196761
  • Trusco Code
    495-4696
  • Mass(g)
    1000
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Material Quality
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Thin and strong with excellent durability.
· The textured fingertips improve grip force.
[Applications]
· Analysis and research.
· Manufacturing of electrical and electronic components.

Specifications of NO92-670-L

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.3
  • JAN Code
    4907026196761
  • Trusco Code
    495-4696
  • Mass(g)
    1000
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Material Quality
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
NO92-670-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,084.89

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1