(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVC Gloves VinyStar Light (with back wool) 10 Pairs

PVC Gloves VinyStar Light (with back wool) 10 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 629-L

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Around Palm(cm)
    25.5
  • Color
    Yellow
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    8.0
  • Thickness(mm)
    1.5
  • JAN Code
    4907026062967
  • Trusco Code
    480-0770
  • Mass(g)
    175
  • Material List
    Vinyl Chloride
  • Lining Material
    Knitted Cotton Fabric
  • Other specifications
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair
Part Number
629-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,207.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Around Palm(cm)
    25.5
  • Color
    Yellow
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    8.0
  • Thickness(mm)
    1.5
  • JAN Code
    4907026062967
  • Trusco Code
    480-0770
  • Mass(g)
    175
  • Material List
    Vinyl Chloride
  • Lining Material
    Knitted Cotton Fabric
  • Other specifications
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The fingers and palms are treated with a reinforced granular non-slip material.
[Applications]
· Transportation, transport, fishing.

Specifications of 629-L

  • Product Model
    Vinyl Chloride
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Around Palm(cm)
    25.5
  • Color
    Yellow
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    8.0
  • Thickness(mm)
    1.5
  • JAN Code
    4907026062967
  • Trusco Code
    480-0770
  • Mass(g)
    175
  • Material List
    Vinyl Chloride
  • Lining Material
    Knitted Cotton Fabric
  • Other specifications
    Antibacterial and Odor-resistant Processing
  • Amount Of Content
    1 Pair
Part Number
629-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,207.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon