(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nylon gloves PU palm coat (10 pairs included)

Nylon gloves PU palm coat (10 pairs included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGL-3131-10P-L

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395402
  • Trusco Code
    770-0563
  • Mass(g)
    320
  • Specification details
    EN388(CE4131)
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Bag (10 Pairs)
Part Number
TGL-3131-10P-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 2,085.22

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395402
  • Trusco Code
    770-0563
  • Mass(g)
    320
  • Specification details
    EN388(CE4131)
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Bag (10 Pairs)

Product Description

[Features]
· The palm of the hand is coated with a polyurethane resin with excellent non-slip effects.
· The product features superior breathability, making it comfortable and preventing humidity.
· Economical because it is strong and washable and it can be used repeatedly.
[Applications]
· For assembly work.
· Inspection.
· Food processing.
· Experimentation and research.
· Gardening.

Specifications of TGL-3131-10P-L

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395402
  • Trusco Code
    770-0563
  • Mass(g)
    320
  • Specification details
    EN388(CE4131)
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Bag (10 Pairs)
Part Number
TGL-3131-10P-L
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 2,085.22

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1