(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Unlined rubber glove comfortable rubber

Unlined rubber glove comfortable rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 157-L

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black/Red
  • JAN Code
    4970181107163
  • Trusco Code
    472-8190
  • Mass(g)
    71
  • Thickness(mm)
    1.94
  • Specification 2
    Reinforced Fingertip Type
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair
Part Number
157-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 430.00

5 Piece(s) 6 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black/Red
  • JAN Code
    4970181107163
  • Trusco Code
    472-8190
  • Mass(g)
    71
  • Thickness(mm)
    1.94
  • Specification 2
    Reinforced Fingertip Type
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The palms are also breathable, which reduces stuffiness.
· Gloves featuring a special breathable pattern design, with a firm grip and superior flexibility.
[Applications]
· For transportation and logistics.
· For civil engineering and construction work.

Specifications of 157-L

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8
  • Color
    Black/Red
  • JAN Code
    4970181107163
  • Trusco Code
    472-8190
  • Mass(g)
    71
  • Thickness(mm)
    1.94
  • Specification 2
    Reinforced Fingertip Type
  • Glove Part
    Cotton, nylon, polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair
Part Number
157-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 430.00

5 Piece(s) 6 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1