(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

White Coat Octagonal Cap

White Coat Octagonal Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25403

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193149
  • Trusco Code
    296-0206
  • Material
    Polyester, Cotton
  • Amount Of Content
    1 pc.
Part Number
25403
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,258.00

5 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193149
  • Trusco Code
    296-0206
  • Material
    Polyester, Cotton
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Comes with a flap to prevent contamination from hair.
· Sturdy twill weave.

Specifications of 25403

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Charge Process
    NA
  • Color
    White
  • Size
    Configurable
  • JAN Code
    4991714193149
  • Trusco Code
    296-0206
  • Material
    Polyester, Cotton
  • Amount Of Content
    1 pc.
Part Number
25403
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,258.00

5 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1