(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
108-JPZ-B11-J |
108-JPZ-Y2-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Head circumference (mm) |
Color Details | JAN Code | Trusco Code | Features | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,573.18 |
3 Piece(s) | 5 Day(s) or more | Blue | 530~620 | Aqua blue | 4546721000920 | 493-4989 | The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam. | Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls) | ||
₹ 2,573.18 |
3 Piece(s) | 5 Day(s) or more | Yellow | - | - | 4546721001019 | 758-3273 | By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy interior replacement, by simply sliding while pushing the release button with the thumb. Lightweight FRP resin used for excellent light and heat resistance. "Karu Met" type lightweight helmet. | - |
[Features]
· A space has been created inside the helmet, preventing temperature and humidity rises.
· Uses a "thumb release mechanism" for simple replacement of interior lining by pressing a release button and sliding, enabling periodic replacement of interior lining.
· Equipped with "Air Light," shock absorbent liner with performance at the same level or better than those made of Styrofoam.
Part Number |
---|
108-JPZ-B11-J |
108-JPZ-Y2-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Head circumference (mm) |
Color Details | JAN Code | Trusco Code | Features | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,573.18 |
3 Piece(s) | 5 Day(s) or more | Blue | 530~620 | Aqua blue | 4546721000920 | 493-4989 | The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam. | Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls) | ||
₹ 2,573.18 |
3 Piece(s) | 5 Day(s) or more | Yellow | - | - | 4546721001019 | 758-3273 | By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy interior replacement, by simply sliding while pushing the release button with the thumb. Lightweight FRP resin used for excellent light and heat resistance. "Karu Met" type lightweight helmet. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy