(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Helmet with air light (High ventilation type/with ventilation holes)

Helmet with air light (High ventilation type/with ventilation holes)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1610-JZV-V2-W3-J

  • Color
    White
  • Vent
    Yes
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent, gray
  • Visor Part Color
    Transparent, gray
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721000890
  • Trusco Code
    493-5012
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    445
Part Number
1610-JZV-V2-W3-J
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,272.82

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    White
  • Vent
    Yes
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent, gray
  • Visor Part Color
    Transparent, gray
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721000890
  • Trusco Code
    493-5012
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    445

Product Description

[Features]
·Equipped with a block liner that has performance equal to or greater than that of a shock-absorbing liner made of styrofoam, it was the first in Japan to acquire certification for crash protection without a shock-absorbing liner made of styrofoam.
·A space is created inside the helmet for smooth ventilation and to prevent temperature and humidity from rising.
·The "thumb release mechanism" allows you to easily replace the interior by simply pressing the release button with your thumb and sliding it.
·You can easily replace the interior on a regular basis.
·There are holes on both sides to prevent temperature and humidity from rising.

Specifications of 1610-JZV-V2-W3-J

  • Color
    White
  • Vent
    Yes
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent, gray
  • Visor Part Color
    Transparent, gray
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721000890
  • Trusco Code
    493-5012
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    445
Part Number
1610-JZV-V2-W3-J
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,272.82

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon