(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glasses Case

Glasses Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of TMCA-PV

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    61
  • Depth during use(mm)
    162
  • Height during use(mm)
    58
  • JAN Code
    4989999372779
  • Trusco Code
    762-3097
  • Features
    Convenient for storing and carrying glasses.
Part Number
TMCA-PV
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 864.53

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    61
  • Depth during use(mm)
    162
  • Height during use(mm)
    58
  • JAN Code
    4989999372779
  • Trusco Code
    762-3097
  • Features
    Convenient for storing and carrying glasses.

Product Description

[Features]
· Convenient for storing and carrying glasses.

Specifications of TMCA-PV

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    61
  • Depth during use(mm)
    162
  • Height during use(mm)
    58
  • JAN Code
    4989999372779
  • Trusco Code
    762-3097
  • Features
    Convenient for storing and carrying glasses.
Part Number
TMCA-PV
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 864.53

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon