(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Glasses, Boom (with Gasket and Adjustment Function)

Protective Glasses, Boom (with Gasket and Adjustment Function)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1654201JP

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • Angle Adjustment
    Available
  • JAN Code
    4580279032019
  • Trusco Code
    772-4951
  • Base Curve
    10
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    Arm angle and nose pad are adjustable. Sponge gasket which has pleasant feel is included, to protects user's eyes from dust. The gasket is removable, so it can be used as protection goggles without gasket.
Part Number
1654201JP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,223.62

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • Angle Adjustment
    Available
  • JAN Code
    4580279032019
  • Trusco Code
    772-4951
  • Base Curve
    10
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    Arm angle and nose pad are adjustable. Sponge gasket which has pleasant feel is included, to protects user's eyes from dust. The gasket is removable, so it can be used as protection goggles without gasket.

Product Description

[Features]
· Temple angle and nose pads are adjustable.
· With a sponge material gasket that is comfortable against the skin, these glasses provide great protection against dust, etc.
· Gasket is removable, and the glasses can be used without it.
[Applications]
· Protects your eyes from airborne particles, etc.

Specifications of 1654201JP

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • Angle Adjustment
    Available
  • JAN Code
    4580279032019
  • Trusco Code
    772-4951
  • Base Curve
    10
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    Arm angle and nose pad are adjustable. Sponge gasket which has pleasant feel is included, to protects user's eyes from dust. The gasket is removable, so it can be used as protection goggles without gasket.
Part Number
1654201JP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,223.62

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon