(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One-Piece Safety Glasses (Over-Glasses Type)

One-Piece Safety Glasses (Over-Glasses Type)

You can add up to 6 items to the comparison list.

Specifications of TSG-362

  • Shape
    Integral Type Goggles
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Temple color
    Black
  • JAN Code
    4989999376678
  • Trusco Code
    763-0573
  • Tool adjustment
    Available
  • Features
    Can be used with glasses.
  • Specifications
    Upper shield with sides

Loading...

Part Number
TSG-362
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 693.44

5 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· Can be used with glasses.

Specifications of TSG-362

  • Shape
    Integral Type Goggles
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Temple color
    Black
  • JAN Code
    4989999376678
  • Trusco Code
    763-0573
  • Tool adjustment
    Available
  • Features
    Can be used with glasses.
  • Specifications
    Upper shield with sides

Loading...

Part Number
TSG-362
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 693.44

5 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

One-Piece Safety Glasses (Over-Glasses Type)

One-Piece Safety Glasses (Over-Glasses Type)

You can add up to 6 items to the comparison list.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language