- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Visibility Single-Lens Safety Glasses
Specifications of CV-401
-
- Shape
- Monocular glasses
-
- Defogger
- None
-
- Scratch-Proof
- None
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens Color
- Blue
-
- Lens Thickness(mm)
- 2
-
- JAN Code
- 4984013723520
-
- Trusco Code
- 470-3740
-
- Application
- Paint inspections. Contamination Inspections. Appearance inspections.
-
- Visible Light Transmittance(%)
- 70
-
- Features
- This class has improved visibility allowing colors to be clearly seen. It is appropriate for detecting paint unevenness and foreign matter as well as examining external appearance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,196.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Shape
- Monocular glasses
-
- Defogger
- None
-
- Scratch-Proof
- None
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens Color
- Blue
-
- Lens Thickness(mm)
- 2
-
- JAN Code
- 4984013723520
-
- Trusco Code
- 470-3740
-
- Application
- Paint inspections. Contamination Inspections. Appearance inspections.
-
- Visible Light Transmittance(%)
- 70
-
- Features
- This class has improved visibility allowing colors to be clearly seen. It is appropriate for detecting paint unevenness and foreign matter as well as examining external appearance.
Product Description
[Features]
· Visibility enhancing glasses through which colors can be clearly seen.
· Suitable for coating inspections, foreign matter inspections and external appearance inspections.
[Applications]
· Coating inspections
· Foreign matter inspections
· External appearance inspections
Specifications of CV-401
-
- Shape
- Monocular glasses
-
- Defogger
- None
-
- Scratch-Proof
- None
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens Color
- Blue
-
- Lens Thickness(mm)
- 2
-
- JAN Code
- 4984013723520
-
- Trusco Code
- 470-3740
-
- Application
- Paint inspections. Contamination Inspections. Appearance inspections.
-
- Visible Light Transmittance(%)
- 70
-
- Features
- This class has improved visibility allowing colors to be clearly seen. It is appropriate for detecting paint unevenness and foreign matter as well as examining external appearance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,196.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy