(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hirsch Funnel 55Z Separating Foot Type Clip Only

Hirsch Funnel 55Z Separating Foot Type Clip Only

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0212-09-32-03

  • Product Model
    Other
  • Other
    Option
  • Specifications
    Type with Separable Legs
  • Product Name
    Clip Only
  • Same
    Funnel Foot: 19/28
  • Filtration Surface Inner Diameter(mm)
    38φ
  • TGK Code
    0212093203
Part Number
0212-09-32-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,631.93

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Specifications
    Type with Separable Legs
  • Product Name
    Clip Only
  • Same
    Funnel Foot: 19/28
  • Filtration Surface Inner Diameter(mm)
    38φ
  • TGK Code
    0212093203

Product Description

[Features]
·The cup and base can be separated and pressed with a clip.
·Specifications: Separate stem type
·Product name: Clip only
·Standard: Funnel stem: 19/28
·Filtration surface inner diameter (mm): 38⌀

Specifications of 0212-09-32-03

  • Product Model
    Other
  • Other
    Option
  • Specifications
    Type with Separable Legs
  • Product Name
    Clip Only
  • Same
    Funnel Foot: 19/28
  • Filtration Surface Inner Diameter(mm)
    38φ
  • TGK Code
    0212093203
Part Number
0212-09-32-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,631.93

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon