- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table, Pedal Mobility Type Uniform Load (kg) 800/2000
(i)
Caution
- When moving, use within the specification load.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Depth (mm) |
Uniform Load (kg) |
Top Plate Material |
Top Panel Color |
Leg color |
Top Panel Thickness (mm) |
Specifications |
Mass (kg) |
Inner capacity |
|
₹ 105,310.25
|
1 Piece(s)
|
|
7 Day(s) or more
|
740 |
750 |
800 |
Melamine |
Wood pattern |
Green |
21.5 |
Uniform Load Resistance during Movement : 100 kg |
70.5 |
1 unit |
|
₹ 113,047.58
|
1 Piece(s)
|
|
8 Day(s) or more
|
740 |
900 |
800 |
Melamine |
Wood pattern |
Green |
21.5 |
Uniform Load Resistance during Movement : 100 kg |
80.4 |
1 unit |
|
₹ 108,039.75
|
1 Piece(s)
|
|
7 Day(s) or more
|
740 |
750 |
800 |
PVC sheet adhesion |
Green |
Green |
22.5 |
Uniform Load Resistance during Movement : 100 kg |
71.6 |
1 unit |
|
₹ 115,982.71
|
1 Piece(s)
|
|
8 Day(s) or more
|
740 |
900 |
800 |
PVC sheet adhesion |
Green |
Green |
22.5 |
Uniform Load Resistance during Movement : 100 kg |
81.7 |
1 unit |
|
₹ 133,932.82
|
1 Piece(s)
|
|
7 Day(s) or more
|
771 |
750 |
2000 |
Varnished Finish Laminated Top Plate |
Varnished Color |
Ivory |
36 |
Uniform Load Resistance during Movement : 250 kg |
85.8 |
1 unit |
|
₹ 143,720.55
|
1 Piece(s)
|
|
7 Day(s) or more
|
771 |
750 |
2000 |
PVC sheet adhesion |
Green |
Ivory |
37 |
Uniform Load Resistance during Movement : 250 kg |
84.1 |
1 unit |
Product Description
[Features]
· Can be switched between a fixed type and movable type with a pedal operation.
· Optimal for layout changes and transportation.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Depth (mm) |
Uniform Load (kg) |
Top Plate Material |
Top Panel Color |
Leg color |
Top Panel Thickness (mm) |
Specifications |
Mass (kg) |
Inner capacity |
|
₹ 105,310.25
|
1 Piece(s)
|
|
7 Day(s) or more
|
740 |
750 |
800 |
Melamine |
Wood pattern |
Green |
21.5 |
Uniform Load Resistance during Movement : 100 kg |
70.5 |
1 unit |
|
₹ 113,047.58
|
1 Piece(s)
|
|
8 Day(s) or more
|
740 |
900 |
800 |
Melamine |
Wood pattern |
Green |
21.5 |
Uniform Load Resistance during Movement : 100 kg |
80.4 |
1 unit |
|
₹ 108,039.75
|
1 Piece(s)
|
|
7 Day(s) or more
|
740 |
750 |
800 |
PVC sheet adhesion |
Green |
Green |
22.5 |
Uniform Load Resistance during Movement : 100 kg |
71.6 |
1 unit |
|
₹ 115,982.71
|
1 Piece(s)
|
|
8 Day(s) or more
|
740 |
900 |
800 |
PVC sheet adhesion |
Green |
Green |
22.5 |
Uniform Load Resistance during Movement : 100 kg |
81.7 |
1 unit |
|
₹ 133,932.82
|
1 Piece(s)
|
|
7 Day(s) or more
|
771 |
750 |
2000 |
Varnished Finish Laminated Top Plate |
Varnished Color |
Ivory |
36 |
Uniform Load Resistance during Movement : 250 kg |
85.8 |
1 unit |
|
₹ 143,720.55
|
1 Piece(s)
|
|
7 Day(s) or more
|
771 |
750 |
2000 |
PVC sheet adhesion |
Green |
Ivory |
37 |
Uniform Load Resistance during Movement : 250 kg |
84.1 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy