(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Top Plate Material | Top Panel Color | Leg color | Top Panel Thickness (mm) |
Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,928.13 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | Melamine | Ivory | Ivory | 21.5 | 34.8 | 1 unit | ||
₹ 52,928.13 |
1 Piece(s) | 8 Day(s) or more | 1200 | 600 | Melamine | Wood pattern | Green | 21.5 | 34.8 | 1 unit | ||
₹ 52,928.13 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 34.8 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 8 Day(s) or more | 1200 | 750 | Melamine | Ivory | Ivory | 21.5 | 37.9 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 8 Day(s) or more | 1200 | 750 | Melamine | Wood pattern | Green | 21.5 | 37.9 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 37.9 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Ivory | Ivory | 21.5 | 39 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Wood pattern | Green | 21.5 | 39 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 39 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | Melamine | Ivory | Ivory | 21.5 | 42.8 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | Melamine | Wood pattern | Green | 21.5 | 42.8 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 42.8 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | Melamine | Ivory | Ivory | 21.5 | 46.7 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | Melamine | Wood pattern | Green | 21.5 | 46.7 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 7 Day(s) or more | 1500 | 900 | Melamine | Wood pattern | Ivory | 21.5 | 46.7 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 7 Day(s) or more | 1800 | 600 | Melamine | Ivory | Ivory | 21.5 | 43.5 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | Melamine | Wood pattern | Green | 21.5 | 43.5 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 7 Day(s) or more | 1800 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 43.5 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 8 Day(s) or more | 1800 | 750 | Melamine | Ivory | Ivory | 21.5 | 47.9 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | Melamine | Wood pattern | Green | 21.5 | 47.9 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 8 Day(s) or more | 1800 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 47.9 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | Melamine | Ivory | Ivory | 21.5 | 52.5 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 8 Day(s) or more | 1800 | 900 | Melamine | Wood pattern | Green | 21.5 | 52.5 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | Melamine | Wood pattern | Ivory | 21.5 | 52.5 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Ivory | Ivory | 21.5 | 30.1 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Wood pattern | Green | 21.5 | 30.1 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 30.1 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | Melamine | Ivory | Ivory | 21.5 | 32.6 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 7 Day(s) or more | 900 | 750 | Melamine | Wood pattern | Green | 21.5 | 32.6 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 7 Day(s) or more | 900 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 32.6 | 1 unit | ||
₹ 54,702.24 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 35.4 | 1 unit | ||
₹ 54,702.24 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 35.4 | 1 unit | ||
₹ 60,023.09 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 38.7 | 1 unit | ||
₹ 60,023.09 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 38.7 | 1 unit | ||
₹ 62,366.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 39.8 | 1 unit | ||
₹ 62,366.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 39.8 | 1 unit | ||
₹ 68,080.87 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 43.7 | 1 unit | ||
₹ 68,080.87 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 43.7 | 1 unit | ||
₹ 73,559.89 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | PVC sheet adhesion | Green | Green | 22.5 | 47.8 | 1 unit | ||
₹ 73,559.89 |
1 Piece(s) | 7 Day(s) or more | 1500 | 900 | PVC sheet adhesion | Green | Ivory | 22.5 | 47.8 | 1 unit | ||
₹ 66,434.18 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 44.3 | 1 unit | ||
₹ 66,434.18 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 44.3 | 1 unit | ||
₹ 73,688.64 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 49 | 1 unit | ||
₹ 73,688.64 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 49 | 1 unit | ||
₹ 78,837.91 |
1 Piece(s) | 8 Day(s) or more | 1800 | 900 | PVC sheet adhesion | Green | Green | 22.5 | 53.8 | 1 unit | ||
₹ 78,837.91 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | PVC sheet adhesion | Green | Ivory | 22.5 | 53.8 | 1 unit | ||
₹ 48,174.73 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 30.6 | 1 unit | ||
₹ 48,174.73 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 30.6 | 1 unit | ||
₹ 53,712.80 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 33.2 | 1 unit | ||
₹ 53,712.80 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 33.2 | 1 unit |
Easy to move even when carrying heavy objects.
[Features]
· Uses 4 universal casters for easy movement.
· Perfectly matching height when lined up with the 740 mm height fixed type.
· Can be used as a part of a work line.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Top Plate Material | Top Panel Color | Leg color | Top Panel Thickness (mm) |
Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,928.13 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | Melamine | Ivory | Ivory | 21.5 | 34.8 | 1 unit | ||
₹ 52,928.13 |
1 Piece(s) | 8 Day(s) or more | 1200 | 600 | Melamine | Wood pattern | Green | 21.5 | 34.8 | 1 unit | ||
₹ 52,928.13 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 34.8 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 8 Day(s) or more | 1200 | 750 | Melamine | Ivory | Ivory | 21.5 | 37.9 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 8 Day(s) or more | 1200 | 750 | Melamine | Wood pattern | Green | 21.5 | 37.9 | 1 unit | ||
₹ 56,662.45 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 37.9 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Ivory | Ivory | 21.5 | 39 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Wood pattern | Green | 21.5 | 39 | 1 unit | ||
₹ 59,779.04 |
1 Piece(s) | 8 Day(s) or more | 1500 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 39 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | Melamine | Ivory | Ivory | 21.5 | 42.8 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | Melamine | Wood pattern | Green | 21.5 | 42.8 | 1 unit | ||
₹ 64,782.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 42.8 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | Melamine | Ivory | Ivory | 21.5 | 46.7 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | Melamine | Wood pattern | Green | 21.5 | 46.7 | 1 unit | ||
₹ 68,953.91 |
1 Piece(s) | 7 Day(s) or more | 1500 | 900 | Melamine | Wood pattern | Ivory | 21.5 | 46.7 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 7 Day(s) or more | 1800 | 600 | Melamine | Ivory | Ivory | 21.5 | 43.5 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | Melamine | Wood pattern | Green | 21.5 | 43.5 | 1 unit | ||
₹ 64,619.20 |
1 Piece(s) | 7 Day(s) or more | 1800 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 43.5 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 8 Day(s) or more | 1800 | 750 | Melamine | Ivory | Ivory | 21.5 | 47.9 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | Melamine | Wood pattern | Green | 21.5 | 47.9 | 1 unit | ||
₹ 70,959.15 |
1 Piece(s) | 8 Day(s) or more | 1800 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 47.9 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | Melamine | Ivory | Ivory | 21.5 | 52.5 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 8 Day(s) or more | 1800 | 900 | Melamine | Wood pattern | Green | 21.5 | 52.5 | 1 unit | ||
₹ 75,901.45 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | Melamine | Wood pattern | Ivory | 21.5 | 52.5 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Ivory | Ivory | 21.5 | 30.1 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Wood pattern | Green | 21.5 | 30.1 | 1 unit | ||
₹ 47,219.35 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | Melamine | Wood pattern | Ivory | 21.5 | 30.1 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | Melamine | Ivory | Ivory | 21.5 | 32.6 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 7 Day(s) or more | 900 | 750 | Melamine | Wood pattern | Green | 21.5 | 32.6 | 1 unit | ||
₹ 52,213.27 |
1 Piece(s) | 7 Day(s) or more | 900 | 750 | Melamine | Wood pattern | Ivory | 21.5 | 32.6 | 1 unit | ||
₹ 54,702.24 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 35.4 | 1 unit | ||
₹ 54,702.24 |
1 Piece(s) | 7 Day(s) or more | 1200 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 35.4 | 1 unit | ||
₹ 60,023.09 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 38.7 | 1 unit | ||
₹ 60,023.09 |
1 Piece(s) | 7 Day(s) or more | 1200 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 38.7 | 1 unit | ||
₹ 62,366.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 39.8 | 1 unit | ||
₹ 62,366.84 |
1 Piece(s) | 7 Day(s) or more | 1500 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 39.8 | 1 unit | ||
₹ 68,080.87 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 43.7 | 1 unit | ||
₹ 68,080.87 |
1 Piece(s) | 8 Day(s) or more | 1500 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 43.7 | 1 unit | ||
₹ 73,559.89 |
1 Piece(s) | 8 Day(s) or more | 1500 | 900 | PVC sheet adhesion | Green | Green | 22.5 | 47.8 | 1 unit | ||
₹ 73,559.89 |
1 Piece(s) | 7 Day(s) or more | 1500 | 900 | PVC sheet adhesion | Green | Ivory | 22.5 | 47.8 | 1 unit | ||
₹ 66,434.18 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 44.3 | 1 unit | ||
₹ 66,434.18 |
1 Piece(s) | 8 Day(s) or more | 1800 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 44.3 | 1 unit | ||
₹ 73,688.64 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 49 | 1 unit | ||
₹ 73,688.64 |
1 Piece(s) | 7 Day(s) or more | 1800 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 49 | 1 unit | ||
₹ 78,837.91 |
1 Piece(s) | 8 Day(s) or more | 1800 | 900 | PVC sheet adhesion | Green | Green | 22.5 | 53.8 | 1 unit | ||
₹ 78,837.91 |
1 Piece(s) | 7 Day(s) or more | 1800 | 900 | PVC sheet adhesion | Green | Ivory | 22.5 | 53.8 | 1 unit | ||
₹ 48,174.73 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | PVC sheet adhesion | Green | Green | 22.5 | 30.6 | 1 unit | ||
₹ 48,174.73 |
1 Piece(s) | 7 Day(s) or more | 900 | 600 | PVC sheet adhesion | Green | Ivory | 22.5 | 30.6 | 1 unit | ||
₹ 53,712.80 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | PVC sheet adhesion | Green | Green | 22.5 | 33.2 | 1 unit | ||
₹ 53,712.80 |
1 Piece(s) | 8 Day(s) or more | 900 | 750 | PVC sheet adhesion | Green | Ivory | 22.5 | 33.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy