Loading...

Work table 300 series (fixed H740 mm with full surface two level shelves)

Brand :
YAMAKIN

Caution

    Product Description

    A lightweight work bench with a height of 740 mm suitable for seated work that enables storage of work materials on the shelf.
    [Features]
    · The load resistance of each shelf is 50 kg.
    · Height of 740 mm is optimal for seated work.
    · Comes with 2 full-surface shelves for easy placement of large objects.
    · A total of 12 dimension variations are available to enable selection according to the work space and number of workers.
    · The top board surface material can be selected from polyester, PVC sheet and steel to support a wide range of work situations.

    · Assembly type
    [Applications]
    · Comes with 2 shelves for storage and stowing of materials for work.

    Work table 300 series (fixed H740 mm with full surface two level shelves) | YAMAKIN | MISUMI India