(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Frame for work table 150 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 13,007.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UK-1200-W
UK-1500-W
UK-1800-W
UK-900-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 14,343.36

1 Piece(s) 7 Day(s) or more 1200 360 8.4 1 unit

₹ 15,449.20

1 Piece(s) 8 Day(s) or more 1500 360 9.8 1 unit

₹ 16,452.93

1 Piece(s) 8 Day(s) or more 1800 360 11.1 1 unit

₹ 13,007.47

1 Piece(s) 8 Day(s) or more 900 900 7.1 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Uniform Load(kg)
    10
  • Assembly / Completion
    Assembly
  • Main body: option
    Option
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Specifications
    Top board thickness corresponds to 16-40 mm. Shelf board: polyurethane sheet stick
  • Inner capacity
    1 unit

Product Description

A rear strut type frame for a work table that has a sleek design.
[Features]
· Mounted by gripping the top board of the work table with the adjusters.
· Holes do not need to be drilled in the top board of the work table.
· After mounting, materials and books, etc. can be easily placed to make full use of the work space.
· Locating the struts at the rear results in a sleek design and enables full use of the work surface.
· The load resistance of the shelf is 10 kg, and space is provided underneath for storing A4 files.
· Suitable for work tables with top board thickness 16 to 40 mm. 
[Applications]
· Optimal for creating a shelf by using the space above the work table.

Part Number
UK-1200-W
UK-1500-W
UK-1800-W
UK-900-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 14,343.36

1 Piece(s) 7 Day(s) or more 1200 360 8.4 1 unit

₹ 15,449.20

1 Piece(s) 8 Day(s) or more 1500 360 9.8 1 unit

₹ 16,452.93

1 Piece(s) 8 Day(s) or more 1800 360 11.1 1 unit

₹ 13,007.47

1 Piece(s) 8 Day(s) or more 900 900 7.1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon