(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series height adjustable type (H900 mm to H1,200 mm)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 30,240.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SUPAH-1245-WW
SUPAH-1260-WW
SUPAH-1275-WW
SUPAH-1545-WW
SUPAH-1560-WW
SUPAH-1575-WW
SUPAH-1845-WW
SUPAH-1860-WW
SUPAH-1875-WW
SUPAH-1890-WW
SUPAH-660-WW
SUPAH-775-WW
SUPAH-945-WW
SUPAH-960-WW
SUPAH-975-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 34,301.36

1 Piece(s) 8 Day(s) or more 1200 450 24.2 1 unit

₹ 36,215.45

1 Piece(s) 8 Day(s) or more 1200 600 26.8 1 unit

₹ 38,996.80

1 Piece(s) 8 Day(s) or more 1200 750 30.1 1 unit

₹ 38,038.11

1 Piece(s) 8 Day(s) or more 1500 450 27.5 1 unit

₹ 41,552.76

1 Piece(s) 7 Day(s) or more 1500 600 30.6 1 unit

₹ 44,169.15

1 Piece(s) 8 Day(s) or more 1500 750 34.6 1 unit

₹ 40,764.56

1 Piece(s) 8 Day(s) or more 1800 450 30.8 1 unit

₹ 44,184.51

1 Piece(s) 7 Day(s) or more 1800 600 34.4 1 unit

₹ 47,204.45

1 Piece(s) 8 Day(s) or more 1800 750 38.9 1 unit

₹ 51,588.56

1 Piece(s) 8 Day(s) or more 1800 900 43.6 1 unit

₹ 30,240.38

1 Piece(s) 8 Day(s) or more 600 600 19.3 1 unit

₹ 33,566.98

1 Piece(s) 7 Day(s) or more 750 750 23.5 1 unit

₹ 31,513.65

1 Piece(s) 8 Day(s) or more 900 450 20.9 1 unit

₹ 32,779.02

1 Piece(s) 8 Day(s) or more 900 600 23.1 1 unit

₹ 35,353.42

1 Piece(s) 7 Day(s) or more 900 750 25.8 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Basic Specifications

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    900~1200
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    25
  • Inner capacity
    1 unit

Product Description

A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· 15 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 900 to 1,200 mm.
· Height adjustment is easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.

Part Number
SUPAH-1245-WW
SUPAH-1260-WW
SUPAH-1275-WW
SUPAH-1545-WW
SUPAH-1560-WW
SUPAH-1575-WW
SUPAH-1845-WW
SUPAH-1860-WW
SUPAH-1875-WW
SUPAH-1890-WW
SUPAH-660-WW
SUPAH-775-WW
SUPAH-945-WW
SUPAH-960-WW
SUPAH-975-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 34,301.36

1 Piece(s) 8 Day(s) or more 1200 450 24.2 1 unit

₹ 36,215.45

1 Piece(s) 8 Day(s) or more 1200 600 26.8 1 unit

₹ 38,996.80

1 Piece(s) 8 Day(s) or more 1200 750 30.1 1 unit

₹ 38,038.11

1 Piece(s) 8 Day(s) or more 1500 450 27.5 1 unit

₹ 41,552.76

1 Piece(s) 7 Day(s) or more 1500 600 30.6 1 unit

₹ 44,169.15

1 Piece(s) 8 Day(s) or more 1500 750 34.6 1 unit

₹ 40,764.56

1 Piece(s) 8 Day(s) or more 1800 450 30.8 1 unit

₹ 44,184.51

1 Piece(s) 7 Day(s) or more 1800 600 34.4 1 unit

₹ 47,204.45

1 Piece(s) 8 Day(s) or more 1800 750 38.9 1 unit

₹ 51,588.56

1 Piece(s) 8 Day(s) or more 1800 900 43.6 1 unit

₹ 30,240.38

1 Piece(s) 8 Day(s) or more 600 600 19.3 1 unit

₹ 33,566.98

1 Piece(s) 7 Day(s) or more 750 750 23.5 1 unit

₹ 31,513.65

1 Piece(s) 8 Day(s) or more 900 450 20.9 1 unit

₹ 32,779.02

1 Piece(s) 8 Day(s) or more 900 600 23.1 1 unit

₹ 35,353.42

1 Piece(s) 7 Day(s) or more 900 750 25.8 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list