(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (height adjustable type H900 mm to H1,200 mm with full surface shelves)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 36,933.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUPAH-1260TT-WW
SUPAH-1275TT-WW
SUPAH-1560TT-WW
SUPAH-1575TT-WW
SUPAH-1860TT-WW
SUPAH-1875TT-WW
SUPAH-1890TT-WW
SUPAH-660TT-WW
SUPAH-775TT-WW
SUPAH-960TT-WW
SUPAH-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 45,450.73

1 Piece(s) 7 Day(s) or more 1200 600 33 1 unit

₹ 50,110.76

1 Piece(s) 8 Day(s) or more 1200 750 37.7 1 unit

₹ 52,982.20

1 Piece(s) 7 Day(s) or more 1500 600 38.4 1 unit

₹ 57,667.49

1 Piece(s) 8 Day(s) or more 1500 750 44.2 1 unit

₹ 57,367.42

1 Piece(s) 8 Day(s) or more 1800 600 43.8 1 unit

₹ 62,866.20

1 Piece(s) 8 Day(s) or more 1800 750 50.5 1 unit

₹ 69,764.80

1 Piece(s) 8 Day(s) or more 1800 900 58.4 1 unit

₹ 36,933.13

1 Piece(s) 8 Day(s) or more 600 600 22.7 1 unit

₹ 41,446.00

1 Piece(s) 8 Day(s) or more 750 750 28.7 1 unit

₹ 40,370.65

1 Piece(s) 8 Day(s) or more 900 600 27.7 1 unit

₹ 43,753.49

1 Piece(s) 7 Day(s) or more 900 750 31.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Basic Specifications

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    900~1200
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    25
  • Inner capacity
    1 unit

Product Description

A work bench with a height that can be adjusted from 900 to 1,200 mm in 25‑mm increments.
[Features]
· A uniform load resistance of 150 kg optimal for light work, heat resistant temperature of approximately 80°C, and comes with 2 half-surface shelves in the foot area.
· Can be adjusted from 900 to 1,200 mm in 25‑mm increments to set a comfortable height for use.
· Supports standing work, and the height can be adjusted if a person of different height uses the table to ensure comfortable work.
· Enables efficient work because the work table height can be adjusted if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Part Number
SUPAH-1260TT-WW
SUPAH-1275TT-WW
SUPAH-1560TT-WW
SUPAH-1575TT-WW
SUPAH-1860TT-WW
SUPAH-1875TT-WW
SUPAH-1890TT-WW
SUPAH-660TT-WW
SUPAH-775TT-WW
SUPAH-960TT-WW
SUPAH-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 45,450.73

1 Piece(s) 7 Day(s) or more 1200 600 33 1 unit

₹ 50,110.76

1 Piece(s) 8 Day(s) or more 1200 750 37.7 1 unit

₹ 52,982.20

1 Piece(s) 7 Day(s) or more 1500 600 38.4 1 unit

₹ 57,667.49

1 Piece(s) 8 Day(s) or more 1500 750 44.2 1 unit

₹ 57,367.42

1 Piece(s) 8 Day(s) or more 1800 600 43.8 1 unit

₹ 62,866.20

1 Piece(s) 8 Day(s) or more 1800 750 50.5 1 unit

₹ 69,764.80

1 Piece(s) 8 Day(s) or more 1800 900 58.4 1 unit

₹ 36,933.13

1 Piece(s) 8 Day(s) or more 600 600 22.7 1 unit

₹ 41,446.00

1 Piece(s) 8 Day(s) or more 750 750 28.7 1 unit

₹ 40,370.65

1 Piece(s) 8 Day(s) or more 900 600 27.7 1 unit

₹ 43,753.49

1 Piece(s) 7 Day(s) or more 900 750 31.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list