Loading...

Work table 150 series (height adjustable type H600 mm to H900 mm with half surface shelves)

Brand :
YAMAKIN

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

Product Description

A work bench with a height that can be adjusted from 600 to 900 mm in 25‑mm increments.
[Features]
· A uniform load resistance of 150 kg optimal for light work, heat resistant temperature of approximately 80°C, and comes with a half-surface shelf in the foot area.
· Can be adjusted from 600 to 900 mm in 25‑mm increments to set a comfortable height for use.
· Supports both seated work and standing work.
· Easy to adjust the height if a person of different height uses the table.
· Enables efficient work because the work table height can be adjusted if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Work table 150 series (height adjustable type H600 mm to H900 mm with half surface shelves) | YAMAKIN | MISUMI India