(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series height adjustable type (H600 mm to H900 mm with full surface shelves)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 34,801.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUPA-1260TT-WW
SUPA-1275TT-WW
SUPA-1560TT-WW
SUPA-1575TT-WW
SUPA-1860TT-WW
SUPA-1875TT-WW
SUPA-1890TT-WW
SUPA-660TT-WW
SUPA-775TT-WW
SUPA-960TT-WW
SUPA-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 43,319.20

1 Piece(s) 7 Day(s) or more 1200 600 31.3 1 unit

₹ 47,986.91

1 Piece(s) 7 Day(s) or more 1200 750 35.9 1 unit

₹ 50,850.65

1 Piece(s) 8 Day(s) or more 1500 600 36.7 1 unit

₹ 55,543.65

1 Piece(s) 7 Day(s) or more 1500 750 42.4 1 unit

₹ 55,235.87

1 Piece(s) 7 Day(s) or more 1800 600 42.1 1 unit

₹ 60,743.67

1 Piece(s) 7 Day(s) or more 1800 750 48.7 1 unit

₹ 67,546.51

1 Piece(s) 8 Day(s) or more 1800 900 56.4 1 unit

₹ 34,801.58

1 Piece(s) 8 Day(s) or more 600 600 21 1 unit

₹ 39,320.80

1 Piece(s) 8 Day(s) or more 750 750 26.9 1 unit

₹ 38,239.11

1 Piece(s) 8 Day(s) or more 900 600 26 1 unit

₹ 41,629.65

1 Piece(s) 7 Day(s) or more 900 750 29.6 1 unit

Basic Specifications

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    600~900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    25
  • Inner capacity
    1 unit

Product Description

A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm. The height adjustment range is 600 to 900 mm.
· A shelf can be mounted in the foot area to place simple materials.
· Installation is easy, simply by placing the shelf. (Uniform load resistance of shelf is 50 kg)
[Applications]
· Optimal for light work such as packaging and inspections.

Part Number
SUPA-1260TT-WW
SUPA-1275TT-WW
SUPA-1560TT-WW
SUPA-1575TT-WW
SUPA-1860TT-WW
SUPA-1875TT-WW
SUPA-1890TT-WW
SUPA-660TT-WW
SUPA-775TT-WW
SUPA-960TT-WW
SUPA-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 43,319.20

1 Piece(s) 7 Day(s) or more 1200 600 31.3 1 unit

₹ 47,986.91

1 Piece(s) 7 Day(s) or more 1200 750 35.9 1 unit

₹ 50,850.65

1 Piece(s) 8 Day(s) or more 1500 600 36.7 1 unit

₹ 55,543.65

1 Piece(s) 7 Day(s) or more 1500 750 42.4 1 unit

₹ 55,235.87

1 Piece(s) 7 Day(s) or more 1800 600 42.1 1 unit

₹ 60,743.67

1 Piece(s) 7 Day(s) or more 1800 750 48.7 1 unit

₹ 67,546.51

1 Piece(s) 8 Day(s) or more 1800 900 56.4 1 unit

₹ 34,801.58

1 Piece(s) 8 Day(s) or more 600 600 21 1 unit

₹ 39,320.80

1 Piece(s) 8 Day(s) or more 750 750 26.9 1 unit

₹ 38,239.11

1 Piece(s) 8 Day(s) or more 900 600 26 1 unit

₹ 41,629.65

1 Piece(s) 7 Day(s) or more 900 750 29.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon