(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (fixed H950 mm with cabinets)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 34,998.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUPH-1260U-WW
SUPH-1275U-WW
SUPH-1560U-WW
SUPH-1575U-WW
SUPH-1860U-WW
SUPH-1875U-WW
SUPH-1890U-WW
SUPH-775U-WW
SUPH-960U-WW
SUPH-975U-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 38,245.95

1 Piece(s) 8 Day(s) or more 1200 600 29.1 1 unit

₹ 41,231.58

1 Piece(s) 7 Day(s) or more 1200 750 32.6 1 unit

₹ 43,581.93

1 Piece(s) 7 Day(s) or more 1500 600 32.9 1 unit

₹ 46,405.25

1 Piece(s) 8 Day(s) or more 1500 750 37.1 1 unit

₹ 46,215.02

1 Piece(s) 7 Day(s) or more 1800 600 36.7 1 unit

₹ 49,439.22

1 Piece(s) 7 Day(s) or more 1800 750 41.4 1 unit

₹ 54,691.98

1 Piece(s) 7 Day(s) or more 1800 900 46.3 1 unit

₹ 35,946.11

1 Piece(s) 7 Day(s) or more 750 750 26 1 unit

₹ 34,998.42

1 Piece(s) 7 Day(s) or more 900 600 25.4 1 unit

₹ 37,589.53

1 Piece(s) 8 Day(s) or more 900 750 28.3 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    950
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Inner capacity
    1 unit

Product Description

A lightweight work bench optimal for standing work, which comes with a user-friendly drawer that can be opened 100% to enable its entire contents to be checked at a glance.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· A height of 950 mm that is optimal for standing work, and comes with a cabinet drawer that can be opened 100% that is convenient for storing small items.
· The pipes connecting the left and right legs can be slid forward and rearward for setting in the desired position, enabling the foot area to be enlarged.
· 10 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Part Number
SUPH-1260U-WW
SUPH-1275U-WW
SUPH-1560U-WW
SUPH-1575U-WW
SUPH-1860U-WW
SUPH-1875U-WW
SUPH-1890U-WW
SUPH-775U-WW
SUPH-960U-WW
SUPH-975U-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 38,245.95

1 Piece(s) 8 Day(s) or more 1200 600 29.1 1 unit

₹ 41,231.58

1 Piece(s) 7 Day(s) or more 1200 750 32.6 1 unit

₹ 43,581.93

1 Piece(s) 7 Day(s) or more 1500 600 32.9 1 unit

₹ 46,405.25

1 Piece(s) 8 Day(s) or more 1500 750 37.1 1 unit

₹ 46,215.02

1 Piece(s) 7 Day(s) or more 1800 600 36.7 1 unit

₹ 49,439.22

1 Piece(s) 7 Day(s) or more 1800 750 41.4 1 unit

₹ 54,691.98

1 Piece(s) 7 Day(s) or more 1800 900 46.3 1 unit

₹ 35,946.11

1 Piece(s) 7 Day(s) or more 750 750 26 1 unit

₹ 34,998.42

1 Piece(s) 7 Day(s) or more 900 600 25.4 1 unit

₹ 37,589.53

1 Piece(s) 8 Day(s) or more 900 750 28.3 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list