Loading...

Work table 150 series (fixed H740 mm with wide drawers)

Brand :
YAMAKIN

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

Product Description

A lightweight work bench with a height of 740 mm that is suitable for seated work, which comes with a wide drawer that can be opened 100% to enable its entire contents to be checked at a glance.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· A height of 740 mm that is optimal for seated work, and comes with a wide drawer that is optimal for storing long objects.
· The pipes connecting the left and right legs can be slid forward and rearward for setting in the desired position, enabling the foot area to be enlarged.
· 9 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.