(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series fixed (H740 mm with mid level shelves)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 30,126.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUP-1245F-WW
SUP-1275F-WW
SUP-1545F-WW
SUP-1575F-WW
SUP-1845F-WW
SUP-1875F-WW
SUP-1890F-WW
SUP-775F-WW
SUP-945F-WW
SUP-975F-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 34,345.55

1 Piece(s) 7 Day(s) or more 1200 450 26 1 unit

₹ 42,887.56

1 Piece(s) 7 Day(s) or more 1200 750 36.2 1 unit

₹ 39,377.29

1 Piece(s) 7 Day(s) or more 1500 450 30.9 1 unit

₹ 50,453.07

1 Piece(s) 7 Day(s) or more 1500 750 43.3 1 unit

₹ 43,634.89

1 Piece(s) 8 Day(s) or more 1800 450 35.8 1 unit

₹ 55,597.95

1 Piece(s) 8 Day(s) or more 1800 750 50.3 1 unit

₹ 62,250.29

1 Piece(s) 7 Day(s) or more 1800 900 57.1 1 unit

₹ 34,303.56

1 Piece(s) 7 Day(s) or more 750 750 25.1 1 unit

₹ 30,126.40

1 Piece(s) 8 Day(s) or more 900 450 21 1 unit

₹ 37,189.49

1 Piece(s) 8 Day(s) or more 900 750 29.2 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    Middle Shelf: 25
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with a mid-level shelf optimal for seated work.
[Features]
· Height of 740 mm that is optimal for seated work.
· Uniform load resistance is 150 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· Comes with a shelf for storing materials, etc. in the foot area.
[Applications]
· Optimal for light work such as packaging and inspections.

Part Number
SUP-1245F-WW
SUP-1275F-WW
SUP-1545F-WW
SUP-1575F-WW
SUP-1845F-WW
SUP-1875F-WW
SUP-1890F-WW
SUP-775F-WW
SUP-945F-WW
SUP-975F-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 34,345.55

1 Piece(s) 7 Day(s) or more 1200 450 26 1 unit

₹ 42,887.56

1 Piece(s) 7 Day(s) or more 1200 750 36.2 1 unit

₹ 39,377.29

1 Piece(s) 7 Day(s) or more 1500 450 30.9 1 unit

₹ 50,453.07

1 Piece(s) 7 Day(s) or more 1500 750 43.3 1 unit

₹ 43,634.89

1 Piece(s) 8 Day(s) or more 1800 450 35.8 1 unit

₹ 55,597.95

1 Piece(s) 8 Day(s) or more 1800 750 50.3 1 unit

₹ 62,250.29

1 Piece(s) 7 Day(s) or more 1800 900 57.1 1 unit

₹ 34,303.56

1 Piece(s) 7 Day(s) or more 750 750 25.1 1 unit

₹ 30,126.40

1 Piece(s) 8 Day(s) or more 900 450 21 1 unit

₹ 37,189.49

1 Piece(s) 8 Day(s) or more 900 750 29.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon