(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series fixed (H740 mm with mid level full surface shelves)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 40,556.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Lifting Pitch(mm)
    Middle Shelf: 25
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with the optimal mid-level shelf / full-surface shelf for seated work.
[Features]
· Height of 740 mm that is optimal for seated work.
· Uniform load resistance is 150 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· Comes with a shelf for storing materials, etc. in the foot area.
[Applications]
· Optimal for light work such as packaging and inspections.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list