(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (fixed H740 mm with full surface shelves and wide drawers)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 42,746.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with a height of 740 mm that is suitable for seated work, which comes with a wide drawer that can be opened 100% to enable its entire contents to be checked at a glance.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· A height of 740 mm that is optimal for seated work, and comes with a wide drawer that is optimal for storing long objects.
· Comes with a wide drawer and 2 half-surface shelves in the foot area that are convenient for storing long objects or materials.
· 9 dimension variations are available to enable selection according to the work space and number of workers.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list