(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (fixed H950 mm with full surface shelves)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 27,457.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SUPH-1260TT-WW
SUPH-1275TT-WW
SUPH-1560TT-WW
SUPH-1575TT-WW
SUPH-1860TT-WW
SUPH-1875TT-WW
SUPH-1890TT-WW
SUPH-660TT-WW
SUPH-960TT-WW
SUPH-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 35,976.00

1 Piece(s) 7 Day(s) or more 1200 600 29.2 1 unit

₹ 40,745.89

1 Piece(s) 7 Day(s) or more 1200 750 33.9 1 unit

₹ 43,506.15

1 Piece(s) 8 Day(s) or more 1500 600 34.6 1 unit

₹ 48,303.95

1 Piece(s) 8 Day(s) or more 1500 750 40.4 1 unit

₹ 47,892.71

1 Piece(s) 7 Day(s) or more 1800 600 40 1 unit

₹ 53,502.65

1 Piece(s) 8 Day(s) or more 1800 750 46.7 1 unit

₹ 61,172.75

1 Piece(s) 7 Day(s) or more 1800 900 54.6 1 unit

₹ 27,457.05

1 Piece(s) 7 Day(s) or more 600 600 18.9 1 unit

₹ 31,084.84

1 Piece(s) 8 Day(s) or more 900 600 23.9 1 unit

₹ 34,388.62

1 Piece(s) 8 Day(s) or more 900 750 27.6 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    950
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with a height of 950 mm for standing work that enables storage of work materials on the shelf in the foot area.
[Features]
· A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
· Height of 950 mm is optimal for standing work, and comes with 2 half-surface shelves in the foot area.
· 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Part Number
SUPH-1260TT-WW
SUPH-1275TT-WW
SUPH-1560TT-WW
SUPH-1575TT-WW
SUPH-1860TT-WW
SUPH-1875TT-WW
SUPH-1890TT-WW
SUPH-660TT-WW
SUPH-960TT-WW
SUPH-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 35,976.00

1 Piece(s) 7 Day(s) or more 1200 600 29.2 1 unit

₹ 40,745.89

1 Piece(s) 7 Day(s) or more 1200 750 33.9 1 unit

₹ 43,506.15

1 Piece(s) 8 Day(s) or more 1500 600 34.6 1 unit

₹ 48,303.95

1 Piece(s) 8 Day(s) or more 1500 750 40.4 1 unit

₹ 47,892.71

1 Piece(s) 7 Day(s) or more 1800 600 40 1 unit

₹ 53,502.65

1 Piece(s) 8 Day(s) or more 1800 750 46.7 1 unit

₹ 61,172.75

1 Piece(s) 7 Day(s) or more 1800 900 54.6 1 unit

₹ 27,457.05

1 Piece(s) 7 Day(s) or more 600 600 18.9 1 unit

₹ 31,084.84

1 Piece(s) 8 Day(s) or more 900 600 23.9 1 unit

₹ 34,388.62

1 Piece(s) 8 Day(s) or more 900 750 27.6 1 unit

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list