(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (fixed H740 mm)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 19,138.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with a uniform load resistance of 150 kg that is optimal for light work.
[Features]
· A work table with a height of 740 mm that is optimal for seated work.
· A simple design with a base color of white is optimal for use not only at factories but also at offices.
· The pipes connecting the legs on both sides can be installed in the desired position so they do not interfere with the user while seated.
· The top board uses a polyurethane sheet that has low frictional resistance. The heat resistant temperature of the top board surface is approximately 80°C.
· The structure unique to the manufacturer uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
[Applications]
· Optimal for light work such as packaging and inspection work.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language